VVI-60 Flat Cup-shaped vacuum cups

Diameter 60 mm, with or without support, rubber

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Vacuum cup in oil-proof rubber (NBR), natural (NR), or silicone (VMQ).

Support in nickel-plated brass or anodised aluminium.

Standard executions

  • VVI-60-A: oil-proof rubber, without support.
  • VVI-60-N: natural rubber, without support.
  • VVI-60-S: silicone rubber, without support.
  • VVI-60-T-A: oil-proof rubber, with support.
  • VVI-60-T-N: natural rubber, with support.
  • VVI-60-T-S: silicone rubber, with support.
General information

Features and applications

Vacuum suction cups with a G 1/4" threaded support have an M8 threaded hole inside to allow for the possible insertion of a grub screw with a calibrated hole.

This allows the suction section of the vacuum suction cup to be reduced, thus reducing the vacuum losses that could be generated if the vacuum suction cup fails to grip the surface of the product.

They are specifically used for handling ceramic or concrete tiles with smooth or shaped surfaces and, in general, for handling products with very different technical characteristics in terms of size, materials, form, and gripping surfaces (flat, slightly convex or concave).

See Technical Data for vacuum cups .

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.