RLT-CE Containment edge for ELEROLL roller tracks

Polycarbonate

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Polycarbonate (PC), black colour.

General information

Features and applications

Realised to be used with RLT-U roller elements, RLT-CE containment edge needed for the lateral containment of light products handled on ELEROLL roller tracks (Fig.1).

For the containment of medium-heavy materials refer to the RLT-M series (Fig. 3).

The edge is snap-in assembled on RLT-AL aluminum profiles without the need for screws or other fasteners (Fig.2). It can also be mounted to the roller track already fixed.

RLT-CE - Containment edge ELEROLL 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT