RLT-B Brakes for ELEROLL roller tracks

Polycarbonate

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Polycarbonate (PC), black colour.

Standard executions

  • RLT-BR: brake for RLT-U roller elements.
  • RLT-BRS: brake for RLT-U roller elements with stop device.
General information

Features and applications

RLT-B brakes allow to slow down and/or stop packages handled on ELEROLL roller tracks.

The brakes are snap-in assembled on RLT-U roller elements without the need for screws or other fasteners.

RLT-BR brake can be assembled on the upper side of RLT-U-PA and RLT-U-TPU roller elements (Fig. 1) or on the lower side of the RLT-U-TPU roller elements (Fig. 2).

RLT-B - Brakes ELEROLL 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT