BEL-AP Adjusting plates

Ganter Norm GN 2277.1

for BEL-MF bull's eye levels

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

AISI 303 stainless steel.

General information

Features and applications

BEL-AP adjusting plates are used in combination with BEL-MF-A bull's eye levels.

The alignment of the bull's eye level with respect to the reference surface is reached when the fixing holes are positioned at 120°.

The adjusting pin allows the adjustment of the bubble acting as a pivot point.

By acting on the tightening of the screws, it will be possible to get the desired adjustment with respect to the mounting surface until obtaining a perfect positioning of the bubble in the circular marking of the window.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT