MBT-GA Knobs with analogue position indicator

gravity drive, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Diamond cut knurled knob

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Moulded-in spindle.

Bezel

Technopolymer. Moulded over the window.

Window

Transparent polyamide based (PA-T) technopolymer (practically unbreakable).

Resistant to solvents, oils, greases and other chemical agents (avoid contact with alcohol during cleaning operations).

Dial

Natural matte anodised aluminium.

Clockwise or anti-clockwise graduation, black colour.

Standard execution

Black-oxide steel boss, H7 reamed blind hole, fitting to shaft by means of a supplied grub screw with hexagon socket and cup end UNI 5929-85.

Reading

The black pointer indicates the number of turns of the spindle from the start position (0); the red pointer indicates the fractions of turn.

Ballrace rotation: maximum reading accuracy.

Ratio

To choose the ratio see "Gravity position indicators introduction".

IP protection

The ultrasonic welding of the window to the case guarantees the complete sealing with IP 67 protection class, see table EN 60529.

General information

Features and applications

The knobs with built-in gravity position indicator are suitable on spindles with horizontal or max 60° inclined axis.

Other executions

Special executions on request

  • Special dial with logo or customised graduations
  • Special ratios
  • Filling with paraffin oil, maximum continuous working temperature 40°C
  • Single pointer.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT