MSM-B Base for connecting clamps

Ganter Norm GN 473

Aluminium

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Aluminium.

Clamping screws

AISI 304 stainless steel with hexagon socket.

Standard executions

  • MSM-B-ANB: anodised aluminium, black colour.
  • MSM-B-MT: natural aluminium, matte finish.
General information

Key to table dimensions

d = hole diameter for shaft tolerance h11.

d1= holes for clamping screws with threading as indicated in the table.

d2= clamping screws which can be replaced with clamping kit type GN 511.

f = fixing holes centre distance: it allows matching and fixing to magnetic bases MSM-RM.

MSM-B - Base for connecting clamps 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT