SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Steel or stainless steel
Standard executions
- NT: zinc-plated steel.
- NT-SST: AISI 304 stainless steel.
Conformity
UNI 5588 DIN 934.
78711-R,20
78710-R,10
78712-R,50
Components for manoeuvring, clamping and locking operations on equipment, including sports equipment and furniture in the nautical sector.
Corrosion resistance, ergonomics, compact shapes and great care in the choice of materials and finishes ease of cleaning
Components for construction vehicles, equipment and machinery which operate in particularly unfavourable conditions
High quality standards, precision in tolerances and care in surface finishes are requirements that ensure greater precision in operation
Clamping knobs, adjustable handles and self-locking pins for clamping operations in the field of photography, lighting and electronic equipment
Components to perform clamping and locking operations on machinery or equipment. Ergonomics and design combined with colours
UNI 5588 DIN 934.
Your request has been sent successfully