CS-RPR. Lever latches with lock key

with reprogrammable lock, steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Lock

With opposing blades and double track key with internal profile, not supplied. 9.791 different combinations.

Stator and rotor

Chrome-plated zinc alloy with drill-proof hardened steel plate and stainless steel front plate.

Nut

M19x1 in brass.

Internal toothed rings

For stator in zinc-plated steel, for screw in steel.

Closing lever

Zinc-plated steel, thickness 2.5 mm.

Nut

Brass.

Screw

Zinc-plated steel (only for executions CS-RPR.32-30 and CS-RPR.36-35).

Rotation

180°, with key removable in two positions.

Keys kit (to be ordered separately)

The KCR keys kit, not included in the supply, consists of a brass programming key and some nickel silver normal use keys.

  • KCR-05: 1 programming key and 5 normal use keys.
  • KCR-10: 1 programming key and 10 normal use keys.
  • KCR-01: 25 normal use keys.
CS-RPR. - Lever latches 
CS-RPR. - Lever latches 
Other executions

Special executions and accessories

  • Closing levers in other dimensions.
  • Other programming key kits.
Instructions of use

Features and applications

Reprogrammable lock latches CS-RPR are supplied non-programmed with the rotor positioned in line with the index marked on the stator front surface.

  • First programming: insert the programming brass key and turn the lock clockwise by 45° (Fig.1). The lock is now programmed. Insert the normal use key in nickel silver to lock or unlock the latch (Fig.2).
  • Reprogramming of the lock: insert the first brass programming key and turn the lock anticlockwise by 45° until the rotor is in the neutral position (Fig.3). Remove the key, insert now the new programming key (new kit) and turn it clockwise by 45° (Fig.1).

Now the lock has been reprogrammed with a new combination and the nickel silver normal use keys, included in the kit of the new programming key, must be used to lock or unlock the latch (Fig.2).

CS-RPR. - Lever latches 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT