RMA Flat magnets

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Zinc-plated steel housing.

Standard executions

  • RMA-HF: hard ferrite magnet, resistant to temperatures up to 200°C.
  • RMA-SC: (SmCo) Samarium cobalt magnet, resistant to temperatures up to 200°C.
  • RMA-ND: (NdFeB) Neodymium- iron-boron magnet, resistant to temperatures up to 80°C.

Retaining magnets technical data.

General information

Features and applications

RMA flat retaining magnets are shielded magnetic systems with high performances and moderate overall dimensions.

These magnets are generally fixed in place by means of glue or grub screws.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT