San - Antimicrobial
VDA+I Handwheels for metal flanges
Duroplast
Material
High-strength, reinforced phenolic based (PF) Duroplast, black colour, glossy finish.
Revolving handle
I.301+x in Duroplast.
Features
This handwheel for metal flanges consists of a rim with rear finger grips and it can be coupled to a metal disc cut from rolled section. The handwheel is fitted to the metal disc by means of a centring shoulder (d2) and three cylindrical-head screws with hexagon socket.