METP. Balanced crank handle
Technopolymer
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish. Balancing by means of an incorporated counterweight.
Centre closing cap
Technopolymer, black colour. On request and for sufficient quantities it can be supplied in other colours and customised with marks or words.
Standard execution
Black-oxide steel boss, H7 reamed hole.
Reamed hole provided with centres already drilled for pinning to shaft.
Revolving handle I.780+x in technopolymer.
Features
Its surface with matte finish allows a sensible grip during operation, even in case of short approach controls. The revolving handle makes high-speed rotation easier.