Steel
Lever body
Turned and black-oxide steel.
Handle
Phenolic based (PF) Duroplast, black colour, glossy finish PLX..
Standard executions
- DIN 6337-L: plain pass-through hole.
- DIN 6337-N: threaded pass-through hole.
78711-R,20
78710-R,10
78712-R,50
Components for manoeuvring, clamping and locking operations on equipment, including sports equipment and furniture in the nautical sector.
Corrosion resistance, ergonomics, compact shapes and great care in the choice of materials and finishes ease of cleaning
Components for construction vehicles, equipment and machinery which operate in particularly unfavourable conditions
High quality standards, precision in tolerances and care in surface finishes are requirements that ensure greater precision in operation
Clamping knobs, adjustable handles and self-locking pins for clamping operations in the field of photography, lighting and electronic equipment
Components to perform clamping and locking operations on machinery or equipment. Ergonomics and design combined with colours
Turned and black-oxide steel.
Phenolic based (PF) Duroplast, black colour, glossy finish PLX..
Your request has been sent successfully