GN 126 Adjustable handles

Zinc alloy lever, steel clamping element

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Lever body

Die cast zinc alloy, epoxy resin coating, black colour RAL 9005 (SW) or grey colour RAL 9006 (SR), matte finish.

Hub cap

Polyamide based (PA) technopolymer black or grey colour.

Retaining screw

AISI 304 stainless steel.

Standard executions

Black-oxide steel clamping element.

AISI 302 stainless steel return spring.

  • Threaded hole.
  • Threaded screw, length as shown in the table.
General information

Features and applications

GN 126 adjustable handles, characterised by their reduced height and elegant design, are particularly suitable for all applications with limited space for manoeuvre.

Other executions

Special execution on request

Clamping element with plain hole.

Instructions of use

Instructions of use

For clamping, lift the lever to disengage the clamping device teeth and bring it back to start position. By releasing the lever, the return spring automatically engages the teeth.

If the lever cannot make a 360° rotation, the clamping element can be easily screwed by means of the hexagon socket front head screw (after having disengaged the lever).

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT