VCTS-Z Safety lobe knobs

Technopolymer, push action

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Knob

Glass-fibre reinforced polyamide based (PA) technopolymer. Built-in zinc alloy toothed insert for coupling to the metal clamping element, black colour, matte finish.

Centre closing cap

Black technopolymer centre cap. On request and for sufficient quantities, it can be supplied in yellow RAL 1021 (safety) or in other colours, with customised graphic symbols, marks or writings.

Standard executions

The clamping element has a toothed element for coupling to the zinc alloy insert moulded-in the knob.

  • VCTS-Z: black-oxide clamping element with threaded hole, black-oxide steel retaining screw. AISI 302 stainless steel return spring.
  • VCTS-Z-SST: AISI 303 stainless steel clamping element with threaded hole, AISI 303 stainless steel retaining screw. AISI 302 stainless steel return spring.
  • VCTS-Z-p: black-oxide steel clamping element with threaded pin, black-oxide steel retaining screw. AISI 302 stainless steel return spring.
  • VCTS-Z-SST-p: AISI 303 stainless steel clamping element with threaded pin, AISI 303 stainless steel retaining screw. AISI 302 stainless steel return spring.
General information

Features and applications

Particularly suitable where the knob needs to turn freely to avoid that clamping may be accidentally affected.

Instructions of use

Instructions

Press the knob to engage the toothing and turn it. By releasing the knob the spring releases the toothing, thus the knob returns to the rest position.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.