SMN. Breather caps

threaded connector, steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

  • Cover: steel sheet, with chrome plating superficial treatment.
  • Flange: zinc-plated steel sheet.
  • Threaded connector: zinc-plated steel.

Packing ring

NBR synthetic rubber flat washer.

Ring-shaped air filter

Tech-foam 10 µ or 40 µ.

Filter setting spring

Zinc-plated steel.

Standard executions

  • SMN-F10: air filtration 10 µ.
  • SMN-F40: air filtration 40 µ.

Maximum continuous working temperature

100°C.

General information

Technical data

Air flow rate for the different executions of breather caps can be obtained from the diagram on the basis of the difference of air pressure inside and outside the reservoir.

SMN-F10 - Air filtration 10 µ 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.