MH. Labels with marks and symbols

for oil plugs, aluminium

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Matte anodised aluminium.

Self-adhesive back for sticking to the plain surface of the plug head.

Standardized graphic symbols

  • MH-N: plain surface, without symbols.
  • MH-C: with graphic symbol "fill" according to DIN regulations.
  • MH-S: with graphic symbol "drain" according to DIN regulations.

Maximum continuous working temperature

100°C.

General information

Applications

The plates with graphic symbols for oil plugs are suitable for the application on plugs typeᅠTN.,ᅠTNR,ᅠTN-EX,ᅠTCR.,ᅠTCD.,ᅠTSD.ᅠandᅠTSR.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT