FRB+C Flange with basket

for vertical mounting, bayonet cap, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

  • Flange: zinc-plated steel with bayonet connector.
  • Basket: polypropylene based (PP) technopolymer, black colour.

Packing rings

NBR synthetic rubber flat washer.

Mounting

By means of six zinc-plated steel self-tapping screws TC-N10 (Ø 4.8x19) UNI 6951-DIN 7971, supplied.

FRB+C - Flange with basket 
General information

Note

The breather cap to be coupled to the flange is not included in the supply and has to be ordered sepatately.

Depending on the customer's requirements, can be used bretaher caps type SFN., SFP., SFW..

Other executions

Special executions on request

Flange with bayonet connector without basket (FRB).

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT