AVR Rubber buffers

Rubber and steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Plates

Anthracite painted zinc-plated steel.

Vibration-damper body

NBR rubber, hardness 30, 50, 55, 60 and 80 Shore A.

Standard executions

  • AVR-Q: square plates with SBR rubber coating.
  • AVR-R: rectangular plates.
General information

Features and applications

The AVR vibration-damper bases are made up of two steel plates glued on the two faces of a perforated NBR rubber vibration-damper body to ensure better performance.

Generally used for vibrations and shock insulation, where resistance to compression is required.

They are particularly suitable for use with HVAC, pumps, purification and desalination plants, instrumentation panels.

As widely known, vibrations can cause:

  • malfunctioning and reduction of the machine lifespan and/or of the adjacent ones;
  • noise and thus also damage to human health.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT