AVF Metal Cushions

Stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Mesh

AISI 304 stainless steel.

Standard executions

  • AVF-A: plain pass-through hole.
  • AVF-SH: plain pass-through hole for countersunk-head screws.
General information

Features and applications

They are generally used for vibration isolation in compression.

Vibrations can cause:

  • malfunctioning and reduction of the machine lifespan and/or of the adjacent ones;
  • damage to health;
  • noise.

They are particularly suitable for use with thrusters, electromechanical equipment, industrial refrigerants, pipe supports, flooring and train carriage panelling.

See High performance vibration dampers - Features and guidelines for the choice.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT