SELF-SANITISATION AGAINST BACTERIA AND FUNGI
DVI Flange mounts
for wall mounting, rubber and steel
Oval mounting flange and tapped boss
Zinc-plated steel.
Vibration-damper body
Natural rubber NR, black colour.
Hardness 40 and 60 Shore A ±5.
Features and applications
DVI vibration-damping elements are generally used in combination with DVG vibration-damping elements to protect the electrical panel from surrounding vibrations (Fig.1).
Particularly suitable for the support of fans or other wall mounted vibrating equipment.
Special executions on request
NR natural rubber executions with different hardness.