VVC Round vacuum cups with one bellow - High Grip

With support, rubber

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Vacuum cup in hydrogenated nitrile rubber (HNBR).

Steel support.

General information

Features

The bellows shape of the VVC vacuum suction cups means that when in contact with the surface of the load the vacuum cup folds quickly on itself, lifting the load from the support surface.

The extreme flexibility of the gripping lip allows them to adapt to flat, concave, and convex surfaces, without any risk of deforming or breaking the objects gripped, even the thinnest ones.

This feature guarantees a safe and stable grip on the product in all conditions.

  • Hardness 60÷75 Shore A;
  • Operating temperature between -40 e +170 °C;
  • Stain proof;
  • Excellent resistance to abrasion, water and drawing oils containing chlorine.

Applications

Specifically designed for use in the robot-automotive sector, particularly on surfaces such as sheet metal or glass (windshield).

Thanks to their high grip they can also be used for handling steel tubes, copper bars, marble slabs and metal parts even with irregular surfaces.

See Technical Data for vacuum cups.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.