GN 241 Supports for round and square tubes

Aluminum

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Aluminium, matte finish.

AISI 304 stainless steel screws and nuts.

Standard executions

  •  
  •  

Surface finish index:

  • BL: natural colour.
  • SW: epoxy resin coating resistant to UV rays, RAL 9005 black colour.
General information

Features and applications

GN 241 tube supports allow an excellent match with tubes GN 990.

The clamping screw d2 may be replaced by clamping kits GN 911.

GN 241-B - For round tubes 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT