GN 146.5 Connecting clamps with mounting base

Stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Cast AISI CF-8 stainless steel, sandblasted matte finish.

AISI 304 stainless steel screw and washer.

AISI 304 zinc-plated stainless steel nut.

Standard executions

Base with 4 assembly holes.

  • GN 146.5-A: without sealing washers and closing ring.
  • GN 146.5-B: with acetal resin based (POM) technopolymer sealing washers and silicone closing ring.
General information

Features and applications

GN 146.5 connecting clamps are shaped so as to provide an optimum clamping with tubes GN 990.

The particular shape of the screws and nuts prevents the formation of condensation.

In the execution GN 146.5-B, the presence of technopolymer sealing washers and silicone ring allows the sealing of the hole and thread making them waterproof.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT