SSH. Spring bolts for toggle clamps

Steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Base and flange

Nitrided steel.

Stem

Zinc-plated steel with screwdriver slotted head for adjustment.

Spring

Hardened harmonic steel.

Nuts

Zinc-plated steel.

General information

Features and applications

SSH. clamping bolts with spring are suitable for applications requiring to compensate the clamping force of levers on a machined piece by acting on the flange or stem to adjust spring compression.

SSH. - Spring bolts for toggle clamps 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Speedyblock

ASK THE EXPERT