PFA. Heavy-duty pneumatic clamps

with push lever, steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

C10 zinc-plated steel.

Base

Manganese phosphate pressed steel, black colour.

Rivets

Zinc-plated steel.

Hexagon-socket head screws with countersink for cylinder support

Black-oxide steel.

Cylinder support bushing

Hardened steel.

Push lever

Zinc-plated steel.

Rotating pin and seeger rings

Hardened and ground steel (for sizes ≥360).

Standard executions

  • PFA-SP3: with normal cylinder.
  • PFA-SPM: with magnetic cylinder.

Maximum working pressure

6 bars.

Max working temperature

80°C.

Clamping bolt

To be ordered separately.

General information

Features and applications

All articulated joints are lubricated with special grease.

Execution PFA-SPM (with magnetic cylinder), equipped with limit switches type PSW. (to be ordered separately) gives drive and/or control impulses while active.

Using a lubrication filter assembly is necessary for the cylinder to work properly for a long time, whereas flow regulators are recommended to guarantee long life of mechanical components.

PFA. - Heavy-duty pneumatic clamps 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Speedyblock

ASK THE EXPERT