San - Antimicrobial
PFA. Heavy-duty pneumatic clamps
with push lever, steel
Material
C10 zinc-plated steel.
Base
Manganese phosphate pressed steel, black colour.
Rivets
Zinc-plated steel.
Hexagon-socket head screws with countersink for cylinder support
Black-oxide steel.
Cylinder support bushing
Hardened steel.
Push lever
Zinc-plated steel.
Rotating pin and seeger rings
Hardened and ground steel (for sizes ≥360).
Standard executions
- PFA-SP3: with normal cylinder.
- PFA-SPM: with magnetic cylinder.
Maximum working pressure
6 bars.
Max working temperature
80°C.
Clamping bolt
To be ordered separately.
Features and applications
All articulated joints are lubricated with special grease.
Execution PFA-SPM (with magnetic cylinder), equipped with limit switches type PSW. (to be ordered separately) gives drive and/or control impulses while active.
Using a lubrication filter assembly is necessary for the cylinder to work properly for a long time, whereas flow regulators are recommended to guarantee long life of mechanical components.