San - Antimicrobial
CMC Torque amplifier collar
Technopolymer
Bearing case material
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Standard executions
- CMC: AISI 52100 steel axial bearing, zinc-plated steel washers.
- CMC-SST: AISI 440 C stainless steel axial bearing, AISI 303 stainless steel washers.
Features and applications
Used in combination with clamping levers ERX.218, ERW., MRX., ERF., clamping knobs type VCT.SOFT or handles type L.652, CMC torque amplifier collars double the clamping force applied at equal torque due to the presence of a bearing acting to reduce friction.