San - Antimicrobial
GN 6311.3 Thrust pads
with elastic ring, steel
Material
Zinc-plated steel.
Elastic ring
Zinc-plated steel for springs.
Standard executions
- GN 6311.3-N: with zinc-plated steel clamping surface.
- GN 6311.3-R: no-slip coating in thermoplastic elastomer (TPE).
- GN 6311.3-G: with acetal based (POM) technopolymer bearing protection, RAL 9001 white colour.
Features and applications
GN 6311.3 thrust pads are used to transmit clamping forces by means of grub screws DIN 6332.
The retaining ring creates a simple and fast coupling between the threaded stud and the thrust pad.
They can be adapted on irregular surfaces and prevent the rotating movement of the thrust pad from being exerted directly on the surface to be locked.