GN 631.5 Thrust pads

with elastic ring, stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

AISI 303 stainless steel.

Elastic ring

OR rubber FKM type VITON®.

General information

Features and applications

GN 631.5 thrust pads are used to transmit clamping forces by means of grub screws GN 632.5.

They can be adapted on irregular or non-parallel surfaces and allow the locking preventing the rotating movement of the screw from being exerted directly on the piece to be locked.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.