ISO 7379 Shoulder screws with collar

Steel or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

  • ISO 7379: black-oxide steel class 12.9 (tensile strength 1200 N/mm2). Polished d1 diameter surface.
  • ISO 7379-NI: AISI 304 stainless steel. Polished d1 diameter surface.
General information

Features and applications

ISO 7379 shoulder screws with collar maximum tightening torque must not be defined by the steel property class, since it is limited by the relatively small bearing points (shoulders) and by the recesses at the transition point from diameter d1 to d2 and d3.

The ISO standard sheet allows for screws with or without knurled head.

ISO standard deviations: the official ISO standard sheet has the following dimensions for d2 - d1 M5-6,5 / M10-13 / M20-25.

ISO 7379 - Shoulder screws with collar 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.