GN 7062.2 Semi-split clamps assembly

with axial mounting holes, stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

Sintered AISI 316 LHC stainless steel.

Clamping assembly by means of AISI 304 stainless steel screw, cylindrical head with hexagonal socket.

Threaded pass-through hole d3 when d1 = 30 ÷ 36.

Threaded blind hole d3 when d1 ≥ 42.

  • GN 7062.2-A: with two axial plain pass-through holes.
  • GN 7062.2-B: with two axial holes for cylindrical-head screws.
  • GN 7062.2-C: with two axial threaded pass-through holes.
General information

Features and applications

GN 7062.2 split set collars are fixed to the shaft by tightening the screw properly. The pass-through holes allow the axial fixing of shafts to wheels, pinions or machine bodies.

The clamping screw d3 may be replaced by clamping kit GN 311.

Technical data

Assembly on h11 tolerance shafts.

GN 7062.2-A - Plain holes 
Other executions

Accessories

Dampening washers GN 7062.30.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT