GN 7062.1 Set collars

with threaded holes, stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

Sintered AISI 316 LHC stainless steel.

Clamping assembly by means of AISI 304 stainless steel screw, cylindrical head with hexagonal socket.

Threaded pass-through hole d3 when d1 = 30 ÷ 36.

Threaded blind hole d3 when d1 ≥ 42.

  • GN 7062.1-A: with radial threaded holes.
  • GN 7062.1-B: with axial threaded holes.
General information

Features and applications

GN 7062.1 split set collars are fixed to the shaft by tightening the screw properly. The threaded holes allow to fix brackets for sensor holders GN 7062.10 on shafts.

They can be used not only as end stops, but also for fixing other components, such as end limit switches.

The clamping screw d3 may be replaced by clamping kit GN 311.

Technical data

Assembly on h11 tolerance shafts.

GN 7062.1-A - Radial threaded holes. 
Other executions

Accessories

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.