San - Antimicrobial
Technopolymer
Material
External body and central body for roller holder in acetal-based technopolymer, white colour.
Internal support and rotation balls of the central body in AISI 316 stainless steel.
Standard executions
- UTR-P: Roller in acetal-based technopolymer, white colour.
- UTR-S: Roller in soft technopolymer, blue colour.
Features and applications
UTR roller transfer units are particularly suitable for applications on transfer and conveyor lines or end of production lines.
They facilitate both linear and rotary movements thanks to the central roller holder body which is free to rotate with respect to the external body (see Technical Data).
The self-lubricating technopolymer structure ensures maximum cleanliness as it does not require lubrication with oils and greases.
The soft technopolymer roller is suitable for handling loads with particularly delicate surfaces such as glass and ceramic.
Furthermore, since these are corrosion-resistant materials, it is possible to wash them, even frequently.
Accessories on request
GN 509.3: spring rings in stainless steel to allow easy, quick insertion and removal of UTR.