GN 709.15 Clamping pad

with threaded stud, stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Hardened AISI 431 stainless steel.

Elastic element

Polyurethane (PUR).

Standard executions

AISI 420C nickel-plated stainless steel ball:

  • GN 709.15-B: ball with smooth and flat face, not reversible.
  • GN 709.15-BR: ball with smooth and flat face, not reversible, with automatic return.

Nickel-plated steel ball:

  • GN 709.15-RH: ball with knurled and flat face, not reversible.
  • GN 709.15-RRH: ball with knurled and flat face, not reversible, with automatic return.
General information

Features and applications

GN 709.15 clamping elements are used as mobile supports or for clamping workpieces.

Maximum inclination of the ball plane = 9°.

GN 709.15-RRH - Knurled and flat face, automatic return 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.