GN 709.1 Locking elements with threaded pin

Steel

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Hardened phosphated steel.

Elastic element

Polyurethane (PUR).

Standard executions

Hardened steel ball:

  • GN 709.1-B: ball with smooth and flat face, not reversible.
  • GN 709.1-BR: ball with smooth and flat face, not reversible, with automatic return.
  • GN 709.1-R: ball with knurled and flat face, not reversible.
  • GN 709.1-RR: ball with knurled and flat face, not reversible, with automatic return.

Nickel-plated steel ball:

  • GN 709.1-RH: ball with knurled and flat face, not reversible.
  • GN 709.1-RRH: ball with knurled and flat face, not reversible, with automatic return.
General information

Features and applications

GN 709.1 clamping elements are used as mobile supports or for clamping workpieces.

Maximum inclination of the ball plane = 9°.

GN 709.1-BR - Hardened steel ball, smooth and flat face, automatic return 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT