SELF-SANITISATION AGAINST BACTERIA AND FUNGI
for profiles of 30 - 40 - 45 mm, steel
Material
Zinc-plated steel.
Standard executions
- GN 968-A: with cylindrical-head screw with hexagon socket DIN 912 / ISO 4762 / UNI 5931.
- GN 968-B: with countersunk head screw with hexagon socket DIN 7991 / ISO 10642 / UNI EN ISO 10642.
- GN 968-C: with button head screw with hexagon socket ISO 7380 / UNI EN ISO 7380.
- GN 968-D: with low cylindrical-head screw with hexagon socket DIN 7984 / UNI 9327.
Features and applications
GN 968 mounting kits allow the most varied elements to be fixed to 30, 40 and 45 mm aluminum profiles.
Each kit includes one dowel for T-slots GN 505 and the screw.
GN 505 dowels for T-slots are suitable for quick insert. Inserting the dowel upright into the T-slot and rotating it clockwise by 90°, the toothing will insert into the profile to secure fitting.
A special thread deformation allows a higher tightening torque to be applied, offering even more secure fitting of the dowel.
To remove the dowel from the slot, rotate it anticlockwise by 90°.