DIN 172 Guide bushings

Steel or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Steel

Hardened steel (62 ±2 HRC).

Ground coupling dimension d1 / d2.

Stainless steel AISI 440B     NI

Hardened stainless steel (55 +4 HRC).

Ground coupling dimension d1 / d2.

General information

Features and applications

d2 external diameter n6 tolerance assures a perfect clamping in the mounting holes in H7 tolerance.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT