GN 826 Clamping elements for spindles

Aluminum

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Anodised aluminium, black colour.

Standard executions

  • GN 826-H: with adjustable handle type GN 302, lever in RAL 9005 black colour with AISI 303 stainless steel screw and brass locking wedge.
  • GN 826-S: with grub screw, AISI 303 stainless steel hexagon socket and brass locking wedge.
General information

Features and applications

GN 826 clamping elements are normally used for the fast locking of spindles controlled by knobs or handwheels without the need for other devices and installations.

By means of a grub screw or an adjustable handle, the brass wedge presses onto the shaft until it locks, eliminating any undesired movement caused by vibration or however ensuring the stable positioning after adjustment.

GN 826 - Clamping elements for spindles 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.