RLT-M Bracket and support for ELEROLL roller tracks

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Polyamide based (PA) technopolymer, black colour.

Standard executions

  • RLT-MB: bracket.
  • RLT-MS: support.
  • RLT-MS-A12: support with connecting rod and M6 cylindrical head screw with hexagon socket.
General information

Features and applications

The bracket and the support facilitate the mounting of ELEROLL roller tracks on machines and other supporting structures.

Instructions of use

Mounting

The bracket and the support are equipped with dowels that are housed in the slots in the lower side of RLT-AL aluminum profiles (Fig. 1) and in special counterseats on the same support for the combination of more supporting elements (Fig. 2).

RLT-MB bracket is compatible with profiles having a slot of 8 mm width (Fig.4).

The bracket and the support allow to mount ELEROLL roller tracks in different configurations. Some examples are shown in Fig.1, Fig.2 and Fig.3.

RLT-M - Bracket and support for ELEROLL roller tracks 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT