RH-VM-02 Bridge handles

Technopolymer and aluminium

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Handle shanks

Glass-fibre reinforced polyamide based (PA) technopolymer, RAL 9005 black colour, sandblasted matte finish.

Nickel-plated stainless steel threaded inserts.

Standard executions

Anodised extruded aluminium tube, sandblasted matte finish.

  • RHVM-02-S11: natural colour.
  • RHVM-02-S14: black colour.
Other executions

Special executions on request

  • Handles with supports in red colour similar to RAL 3020.
  • Different lengths.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.