RH-HV Tubular handles

Rectangular cross section, aluminium

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Tube and handle shanks

Aluminium, epoxy resin coating, semi-matte finish.

L-Shaped connection elements

Die-cast aluminium, epoxy resin coating, black colour, semi-matte finish.

Standard executions

  • RHHV-F: front mounting, pass-through holes for stainless steel cylindrical-head screws with hexagon socket and zinc-plated self-locking nuts, included in the supply.
  • RHHV-R: back mounting, threaded blind holes.
General information

Features and applications

The RH-HV series tube length and handle shanks height, can be used in many different applications.

Other executions

Special executions on request

Different lengths and heights.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT