RH-ES Tubular handles
Stainless steel
Handle shanks
Stainless steel, sandblasted and semi-matte surface obtained by electropolishing.
Through holes for stainless steel screws with hexagonal head, nuts and washers, included in the supply.
Tube
AISI 304 stainless steel, ground and brushed surface.
Tube locking
System made up of:
- two grub screws with hexagon socket and cup end;
- non-toxic silicone rubber gasket for food use with working temperature between -60°C and +200°C.
Applications
The use of silicone rubber gasket to prevent the penetration of sprays enables the handles to be used for applications which require frequent cleaning cycles.
Special executions on request
Different lengths.