SELF-SANITISATION AGAINST BACTERIA AND FUNGI
RH-A1 Tubular handles
Aluminum
Handle shanks
Anodised aluminium in natural colour, matte finish, supplied assembled.
Threaded blind holes for M5 screws.
Bar
ALUProf® (registered trademark by ALUProf) aluminium.
Oval cross section, ground surface.
Anodised in natural colour, matte finish.
End caps
Polyamide based (PA) technopolymer, black colour, matte finish.
Standard executions
- RHA1-A: inclined handle shanks.
- RHA1-G: straight handle shanks.
Features and applications
RH-A1 series handles can adapt well to be used on a 19" rack and instruments in general.
HE = height unit of the front panel: 1 HE = 44.45 mm = 1 6/8".
Special executions on request
- Black bar with different lengths.
- Black handle shanks.