RH-ER-33 Double-curved tubular handles

Stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

AISI 304 stainless steel tube, ground and brushed surface with a high resistance to strong impacts and scratches.

Standard executions

AISI 303 stainless steel tapped bosses for M10x30 cylindrical-head screws with hexagon socket and AISI 303 stainlesss steel washers, included in the supply.

  • RHER-A: double-curved handle.
  • RHER-D: angular handle.
  • RHER-S: U-shaped handle.
Accessories

Accessories on request

AISI 304 stainless steel collar with plastic washer (RHER-33.0050.RO).

RH-ER-33 - Double-curved tubular handles 
Other executions

Special executions on request

  • Different lengths.
  • Version for assembly in pairs opposed to each other.
  • Version with adaptable boss.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.