RH-W1-CLEAN Adjustable handles shanks

Aluminium

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Handle shanks

Extruded aluminium, epoxy resin coating, RAL 9002 white colour, glossy finish.

Threaded blind holes.

Tube

RAL 9002 white.

Colour

RAL 9002 white.

Fitting ends

Glass-fibre reinforced polyamide based (PA) technopolymer, white colour similar to RAL 9002.

General information

Features and applications

This handle, of white colour, has been conceived for applications on medical and hospital equipment and on food processing machines whose parts, for hygienic reasons, must be frequently cleaned. Its solid shape without cavities prevents unhealty residues from depositing. Its glossy surface allows a perfect cleaning.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT