RH-W1 Adjustable handles shanks

Aluminium

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Handle shanks

Black anodised extruded aluminium, matte finish.

Tube

Ground aluminium anodised in natural colour.

Fitting ends

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour.

Standard executions

  • RHW1-R: back mounting, threaded blind holes.
  • RHW1-F: front mounting, pass-through holes for cylindrical-head screws with hexagon socket, stainless steel nuts and washers, included in the supply.
General information

Features and applications

RH-W1 series handles are generally used on sliding doors or covers of machines and equipment.

Order information

The components of RH-W1 handle may also be ordered separately (see table RH-CC) to obtain customised lengths or to add a connecting support, recommended for lengths over 700 mm.

RH-W1 - Adjustable handles shanks 
Other executions

Special executions on request

  • Different lengths.
  • Anodised aluminium tube, black colour.
  • Aluminium handle shanks, anodised in natural colour.

Other standard executions available

Type RH-W1-CLEAN.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT