San - Antimicrobial
Aluminium
Components
T-shaped connecting shanks, connecting joints and end shanks in aluminium die-cast coated.
Epoxy resin coating, black colour, semi-matte finish
Front mounting, tapped holes for M12x80 screws and washers in zinc-plated and passivate steel, included in the supply.
Tube
Aluminium, fine ground surface, natural colour anodised, satin finish.
Features and applications
The end shanks and the T-shaped connecting shanks have one or two holes, respectively, for housing a positioning dowel Ø 4x10 to effectively prevent the part from rotating.
Order information
When ordering, the code of the tube and its components should be specified.
Special executions on request
- Aluminium tube of different lengths.
- Version with AISI 304 stainless steel screws, nuts and washers.
- Aluminium tube covered with epoxy resin, black colour, semi-matte finish.