RH-LG Ledge handles

Aluminum

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Anodised aluminium, ground surface, matte finish.

Standard executions

  • RHLG-01 / 02 / 03 / 04 / 05: threaded blind holes.
  • RHLG-07: pass-through holes for M4 countersunk head screws.

Colour index:

  • 01: natural colour.
  • 04: black colour.
Other executions

Special executions on request

Different colours and lengths.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.