SELF-SANITISATION AGAINST BACTERIA AND FUNGI
RH-SK Folding handles with recessed tray
Aluminum
Material
Aluminium, enamelled semi-matte finish.
Colour
RAL 7035 light grey or RAL 9005 black.
Standard executions
Pass-through holes for M4 countersunk-head screws.
- RHSK-R: with return spring from work to rest position.
- RHSK-S: with click device to stop the handle in both positions.
Ergonomy and design
This handle is shaped inside in order to make a more comfortable grip.