RH-M4-CLEAN Double-curved tubular handles

Aluminium

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Round cross section aluminium bar, epoxy resin coating, glossy finish.

Colour

RAL 9002 white.

Standard execution

Threaded blind holes.

General information

Features and applications

This handle, of white colour, has been conceived for applications on medical and hospital equipment and on food processing machines whose parts, for hygienic reasons, must be frequently cleaned. Its solid shape without cavities prevents unhealty residues from depositing. Its glossy surface allows a perfect cleaning.

Other executions

Special executions on request

  • With end supports, colour RAL 9002.
  • Different lengths.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT